IESNA:LM-63-2002
[TEST]P954189
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54248
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6365 7969.5 9420.1 10543 11458.6 11976.7 12220.3 12307.1 12746.8 13687.6
15241.8 17204.8 19136.9 20679.9 22029.6 23261.7 24040.2 24239 23760.1 22547.6
20100.2 15869 13099.6 10971.4 8689.2 6113 4018.4 2817.1 2198.2 1898.6
1722.2 1447.7 1226.5 425.6 207.2 33.6 0
6365 8025.5 9490.1 10632.6 11472.6 12041.1 12332.3 12413.5 12777.6 13626
15062.6 16986.3 18882.1 20478.3 21842 23074.1 23998.2 24331.4 24026.2 22998.5
20954.3 17045.1 13628.8 11444.6 9190.4 6664.6 4382.4 2957.1 2268.2 1965.8
1739 1470.1 1237.7 526.4 221.2 42 0
6365 7955.5 9392 10545.8 11444.6 12097.1 12458.3 12612.3 12898 13659.6
14883.3 16591.5 18411.7 20016.2 21312.7 22348.8 23320.5 23793.8 23673.3 22852.9
21209.1 18523.7 14765.7 12144.7 9907.3 7459.9 4981.7 3309.9 2447.4 2033
1795 1562.5 1338.5 1022.1 520.8 61.6 0
6365 7955.5 9350 10500.9 11461.4 12197.9 12690.7 12948.4 13217.2 13805.2
14715.3 16039.9 17613.6 19122.9 20338.2 21335.1 22172.4 22850.1 23032.1 22763.3
21774.8 19940.6 17364.4 14314.9 11444.6 8893.6 6219.4 3982 2716.2 2066.6
1783.8 1548.5 1321.7 1052.9 739.3 288.4 0
6365 7720.3 9072.8 10254.5 11268.2 12164.3 12878.4 13351.6 13654 14118.9
14874.9 15846.6 17103.9 18383.7 19534.6 20525.9 21332.3 22049.2 22558.8 22696.1
22424.4 21590 19971.4 17524 14664.9 11744.3 8750.8 5768.5 3623.5 2430.6
1853.8 1646.5 1430.9 1092.1 736.5 229.6 0
6365 7597.1 8818 9968.9 11033 12018.7 12914.8 13623.2 14104.9 14555.7
15121.4 15933.4 16874.3 17991.6 19117.3 20237.4 21189.5 21934.4 22497.2 22962.1
23323.3 23202.9 22696.1 21545.1 19557 16980.7 13668 10481.3 7048.2 4351.6
2822.7 1929.4 1397.3 845.7 425.6 112 0
6365 7361.9 8423.2 9506.9 10559.8 11593 12589.9 13477.6 14214.1 14804.9
15404.2 16059.5 16779.1 17675.2 18702.9 19867.8 21066.3 22222.8 23247.7 24149.4
24969.9 25871.5 26277.6 26529.6 26473.6 25331.1 23149.7 19674.6 15076.6 10212.5
5894.5 3060.7 1562.5 901.7 439.6 151.2 0
6365 7182.6 8033.9 8963.6 9926.9 10837 11814.3 12763.6 13676.4 14482.9
15289.4 16037.1 16714.7 17445.6 18212.8 19036.1 19991 21071.9 22253.6 23508.1
24877.5 26843.2 28431 29399.9 30503.2 31301.2 31404.8 30332.3 27543.3 23029.3
16779.1 10828.6 5519.3 2251.4 803.7 156.8 0
6365 6860.6 7459.9 8154.3 8916 9722.5 10543 11355 12158.7 12984.8
13850.1 14650.9 15521.8 16431.9 17378.4 18327.7 19380.6 20562.3 21870 23351.3
25081.9 27705.7 30309.9 32093.7 34370.3 37050.2 39917.6 41830.2 41421.3 37571
29643.5 19218.1 8151.5 2489.4 784.1 162.4 0
6365 6804.6 7401.1 8039.5 8759.2 9520.9 10299.3 11075 11842.3 12620.7
13388 14183.3 15023.4 15933.4 16874.3 17851.6 18938.1 20139.4 21483.5 23015.3
24743 27520.9 30144.7 32076.9 34510.3 37431 40561.7 42555.4 42177.4 38083.4
29467.1 18019.6 6905.4 1907 616.1 140 0
6365 6591.8 6899.8 7314.3 7815.5 8361.6 8913.2 9492.9 10092.1 10697
11307.4 11937.5 12573.1 13245.2 13967.7 14732.1 15572.2 16524.3 17672.4 18982.9
20579.1 23116.1 25039.9 26938.4 29254.2 32040.5 34655.9 35790 34605.5 30088.7
22211.6 12363.1 3564.7 747.7 249.2 56 0
6365 6435 6608.6 6857.8 7202.3 7574.7 7980.7 8398 8820.8 9271.6
9711.3 10134.1 10571 11005 11464.2 11948.7 12458.3 13077.2 13794 14723.7
16067.9 17736.8 18873.7 20145 21665.6 23323.3 24454.6 24059.8 22082.8 18375.3
13270.4 6790.6 2215 660.9 226.8 53.2 0
6365 6295 6320.2 6435 6622.6 6815.8 7070.6 7322.7 7571.9 7832.3
8059.1 8263.5 8434.4 8591.2 8700.4 8770.4 8840.4 8888 8966.4 9148.4
9585.3 9842.9 9890.5 9985.7 10134.1 10268.5 9901.7 8739.6 7081.8 5247.7
3567.5 2021.8 1013.7 428.4 207.2 72.8 0
6365 6000.9 5785.3 5673.3 5662.1 5706.9 5782.5 5866.5 5925.3 5961.7
5958.9 5888.9 5779.7 5625.7 5421.3 5172.1 4872.4 4561.6 4276 4010
3735.5 3491.9 3287.5 3119.5 2973.9 2825.5 2640.6 2391.4 2047 1584.9
1153.7 848.5 588.1 378 215.6 61.6 0
6365 5729.3 5334.5 5160.9 5118.9 5155.3 5233.7 5317.7 5359.7 5348.5
5289.7 5186.1 5034.9 4847.2 4628.8 4404.8 4172.4 3940 3710.3 3458.3
3203.5 2973.9 2805.9 2705 2665.8 2671.4 2665.8 2587.4 2394.2 2072.2
1576.5 1086.5 761.7 501.2 249.2 56 0
6365 5516.5 5040.5 4852.8 4861.2 4967.6 5085.3 5160.9 5166.5 5116.1
5018.1 4878 4712.8 4522.4 4320.8 4122 3912 3690.7 3463.9 3253.9
3094.3 2957.1 2864.7 2805.9 2755.4 2696.6 2604.2 2509 2391.4 2203.8
1918.2 1506.5 988.5 546 260.4 56 0
6365 5312.1 4822 4696 4774.4 4920 5034.9 5090.9 5068.5 4981.7
4847.2 4687.6 4502.8 4320.8 4127.6 3940 3811.1 3657.1 3463.9 3309.9
3206.3 3069.1 2853.5 2682.6 2570.6 2461.4 2349.4 2237.4 2136.6 2044.2
1935 1758.6 1439.3 1103.3 646.9 156.8 0
6365 5197.3 4707.2 4637.2 4771.6 4911.6 5026.5 5060.1 5006.9 4869.6
4704.4 4516.8 4315.2 4136 3982 3895.2 3791.5 3685.1 3581.5 3351.9
3147.5 2985.1 2822.7 2671.4 2514.6 2377.4 2243 2119.8 1991 1842.6
1697 1565.3 1372.1 1184.5 828.9 322 0
6365 5099.3 4634.4 4626 4774.4 4908.8 5009.7 5020.9 4939.6 4791.2
4603.6 4396.4 4211.6 4040.8 3926 3827.9 3701.9 3531.1 3379.9 3197.9
3057.9 2901.1 2747 2607 2489.4 2369 2240.2 2108.6 1954.6 1783.8
1596.1 1430.9 1218.1 921.3 610.5 254.8 0
6365 5043.3 4598 4623.2 4785.6 4917.2 5006.9 4990.1 4886.4 4710
4491.6 4287.2 4113.6 3982 3920.4 3771.9 3542.3 3276.3 3169.9 3080.3
2920.7 2797.5 2691 2534.2 2416.6 2324.2 2203.8 2061 1890.2 1702.6
1498.1 1408.5 1212.5 792.5 576.9 352.8 0
6365 5032.1 4575.6 4626 4788.4 4922.8 5004.1 4981.7 4855.6 4656.8
4435.6 4234 4063.2 3982 3886.8 3699.1 3363.1 3141.9 3085.9 2976.7
2836.7 2685.4 2542.6 2433.4 2366.2 2307.4 2198.2 2063.8 1901.4 1713.8
1514.9 1565.3 1248.9 834.5 635.7 235.2 0
6365 5032.1 4572.8 4634.4 4791.2 4925.6 5001.3 4990.1 4866.8 4659.6
4435.6 4231.2 4060.4 3984.8 3878.4 3687.9 3337.9 3144.7 3099.9 2973.9
2828.3 2663 2545.4 2399.8 2380.2 2307.4 2195.4 2063.8 1912.6 1711
1520.5 1542.9 1072.5 862.5 627.3 226.8 0
